Active
RoHS Compliant

IPB016N06L3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB016N06L3 G
IPB016N06L3 G
ea.

Product details

  • Budgetary Price €/1k
    1.22
  • Ciss
    21000 pF
  • Coss
    3300 pF
  • ID (@25°C) max
    180 A
  • IDpuls max
    720 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    250 W
  • QG (typ @4.5V)
    125 nC
  • RDS (on) (@10V) max
    1.6 mΩ
  • RDS (on) (@4.5V) max
    2.7 mΩ
  • RDS (on) (@4.5V LL) max
    2.7 mΩ
  • Rth
    0.6 K/W
  • Special Features
    Logic Level
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V
OPN
IPB016N06L3GATMA1
Product Status active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }