Active
RoHS Compliant
Lead-free

IPAN60R125PFD7S

600V CoolMOS™ PFD7 superjunction MOSFET in TO-220 FullPAK narrow-lead package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPAN60R125PFD7S
IPAN60R125PFD7S
ea.

Product details

  • Budgetary Price €/1k
    0.95
  • ID (@25°C) max
    25 A
  • ID max
    25 A
  • IDpuls max
    66 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    TO220 FullPAK narrow leads
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    32 W
  • QG
    36 nC
  • RDS (on) (@ Tj = 25°C) max
    125 mΩ
  • RDS (on) (@10V) max
    125 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPAN60R125PFD7SXKSA1
Product Status active
Infineon Package PG-TO220-3
Package Name TO220 FullPAK narrow leads
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TO220-3
Package Name TO220 FullPAK narrow leads
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 600V CoolMOS™ PFD7 high-voltage MOSFET series sets a new benchmark in 600V superjunction (SJ) technologies, shaped by Infineon’s experience of more than 20 years in pioneering in superjunction technology innovation. The series combines best-in-class performance with state-of-the-art ease of use and features an integrated fast body diode ensuring a robust device and in turn reduced BOM for the customer.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • CoolMOS™ since 1998

Benefits

  • better control
  • higher switching frequencies
  • high efficiency @ soft switching
  • BOM cost reduction & easy manufacturing
  • Narrow lead

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }