Active
RoHS Compliant
Lead-free

IPA052N08NM5S

OptiMOS™ 5 power MOSFET 80V in TO-220 FullPAK package (IPA052N08NM5S)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA052N08NM5S
IPA052N08NM5S
ea.

Product details

  • Budgetary Price €/1k
    0.77
  • ID (@ TC=25°C) max
    64 A
  • ID (@25°C) max
    64 A
  • IDpuls max
    256 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    38 W
  • QG (typ @10V)
    42 nC, 42 nC
  • RDS (on) (@10V) max
    5.2 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IPA052N08NM5SXKSA1
Product Status active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This 80V OptiMOS™ power MOSFET (IPA052N08NM5S) is made to meet the requirements for improved system efficiency while at the same time reducing system cost. Offering low RDS(on) of 5.2mOhm, Infineon’s TO-220 FullPAK package portfolio extension of MOSFETs features increased power density as well as improved efficiency. Serving as an ideal solution for synchronous rectification, OptiMOS™ power MOSFETs in TO-220 FullPAK are optimized for TV power supply, adapter, desktop and gaming applications.

Features

  • Low voltage overshoot
  • Low on-state resistance (RDS(on))
  • Electrically isolated package

Benefits

  • Less paralleling required
  • No heat to circuit board
  • Less heat generation
  • Fits TO-220 footprint

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }