Active
RoHS Compliant
Lead-free

IPA040N06NM5S

OptiMOS™ 5 power MOSFET 60V in TO-220 FullPAK package (IPA040N06NM5S)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA040N06NM5S
IPA040N06NM5S
ea.

Product details

  • Budgetary Price €/1k
    0.66
  • ID (@ TC=25°C) max
    72 A
  • ID (@25°C) max
    72 A
  • IDpuls max
    288 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    36 W
  • QG (typ @10V)
    38 nC
  • RDS (on) (@10V) max
    4 mΩ
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
IPA040N06NM5SXKSA1
Product Status active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The OptiMOS™ 5 MOSFET 60V in TO-220 FullPAK package (IPA040N06NM5S) meets the requirements for improved system efficiency and lowers system costs. Infineon’s OptiMOS™ power MOSFET IPA040N06NM5S features low RDS(on) of 4.0mOhm improving efficiency. In addition, with its increased power density the TO-220 FullPAK portfolio extension is the excellent solution for synchronous rectification. It is optimized for TV power supply, desktop, adapter and gaming applications.

Features

  • Low voltage overshoot
  • Low on-state resistance (RDS(on))
  • Electrically isolated package

Benefits

  • Less paralleling required
  • No heat to circuit board
  • Less heat generation
  • Fits TO-220 footprint

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }