Active and preferred
RoHS Compliant
Lead-free

IKZA75N75EH7

750 V TRENCHSTOP™ IGBT7 H7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKZA75N75EH7
IKZA75N75EH7
ea.

Product details

  • Eoff (Hard Switching)
    0.9 mJ
  • Eon
    1.1 mJ
  • IC max
    80 A
  • ICpuls max
    300 A
  • IF max
    80 A
  • IFpuls max
    300 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247-4
  • Ptot max
    341 W
  • QGate
    155 nC
  • Switching Frequency range
    16 kHz to 100 kHz
  • td(off)
    183 ns
  • td(on)
    24 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    29 ns
  • tr
    14 ns
  • VCE(sat) (Tvj=25°C typ) max
    1.45 V
  • VCE max
    750 V
  • VF
    1.65 V
  • VGE(th)
    4 V
OPN
IKZA75N75EH7XKSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 750 V, 75 A TRENCHSTOP™ IGBT7 H7 discrete in TO247-4 package technology is an evolution of the 650 V version, designed to cater to the demands of green and efficient energy applications that require a higher voltage handling capability. With its enhanced voltage rating, this device is capable of withstanding overvoltage conditions, making it an ideal choice for applications where reliability and efficiency are paramount.

Features

  • VCE = 750 V
  • IC = 75 A
  • Very low VCEsat
  • Soft, fast recovery antiparallel diode
  • Optimized for hard switching topologies

Benefits

  • Low switching losses
  • Smooth switching behavior
  • Humidity robustness

Diagrams

Diagram_1200-V-TRENCHSTOP-IGBT7-H7_IKZA_IKY
Diagram_1200-V-TRENCHSTOP-IGBT7-H7_IKZA_IKY
Diagram_1200-V-TRENCHSTOP-IGBT7-H7_IKZA_IKY Diagram_1200-V-TRENCHSTOP-IGBT7-H7_IKZA_IKY Diagram_1200-V-TRENCHSTOP-IGBT7-H7_IKZA_IKY

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }