not for new design
RoHS Compliant
Lead-free

IKZA75N65RH5

650 V, 75 A IGBT Discrete with Silicon Carbide Schottky diode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKZA75N65RH5
IKZA75N65RH5
ea.

Product details

  • Eoff (Hard Switching)
    0.3 mJ
  • Eon
    0.31 mJ
  • IC (@ 25°) max
    80 A
  • IC (@ 100°) max
    75 A
  • ICpuls max
    300 A
  • IF max
    30.7 A
  • IFpuls max
    112.5 A
  • Package
    TO-247-4
  • Ptot max
    395 W
  • QGate
    168 nC
  • RGint
    0 Ω
  • RG
    9 Ω
  • Switching Frequency
    TRENCHSTOP™5 40-100 kHz
  • Switching Frequency range
    40 kHz to 100 kHz
  • td(off)
    180 ns
  • td(on)
    25 ns
  • Technology
    Silicon Carbide Schottky Diode, IGBT TRENCHSTOP™ 5
  • tf
    15 ns
  • tr
    8 ns
  • VCE(sat)
    1.65 V
  • VCE max
    650 V
  • VF
    1.35 V
  • VGE(th)
    4 V
OPN
IKZA75N65RH5XKSA1
Product Status not for new design
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
TRENCHSTOP™ 5 H5 650 V, 75 A IGBT discrete co-packed with half-rated CoolSiC™ Schottky diode G6 in kelvin-emitter TO247-4 package. The CoolSiC™ hybrid discretes enable a reduction of total switching losses and allows to increase significantly switching frequency. The kelvin-emitter TO247 4pin package provides ultra-low inductance to the gate-emitter control loop further improving switching performance especially at high switching frequencies.

Features

  • Ultra-Low switching losses
  • TRENCHSTOP™ 5 IGBT
  • CoolSiC™ diode
  • Kelvin emitter package
  • Very low on-state losses
  • Benchmark switching efficiency*
  • *in hard switching topologies
  • Simplified PCB design
  • Optimized pin-out of package
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }