not for new design
RoHS Compliant
Lead-free

IKW50N65SS5

650 V, 50 A IGBT Discrete with Silicon Carbide Schottky diode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW50N65SS5
IKW50N65SS5
ea.

Product details

  • Eoff (Hard Switching)
    0.55 mJ
  • Eon
    0.32 mJ
  • IC (@ 100°) max
    60.5 A
  • IC (@ 25°) max
    80 A
  • ICpuls max
    200 A
  • IF max
    38.5 A
  • IFpuls max
    150 A
  • Package
    TO-247-3
  • Ptot max
    274 W
  • QGate
    110 nC
  • RGint
    0 Ω
  • RG
    9 Ω
  • Switching Frequency
    TRENCHSTOP™5 10-30 kHz
  • Switching Frequency range
    10 kHz to 30 kHz
  • td(off)
    140 ns
  • td(on)
    20 ns
  • Technology
    Silicon Carbide Schottky Diode, IGBT TRENCHSTOP™ 5
  • tf
    20 ns
  • tr
    10 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.35 V
OPN
IKW50N65SS5XKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
TRENCHSTOP™ 5 S5 650 V, 50 A IGBT discrete co-packed with full-rated CoolSiC™ Schottky diode G6 in TO247-3 package. This IGBT technology addresses applications switching between 10 kHz and 40 kHz and due to high controllability and smooth switching behavior delivers not only high efficiency, but is easy to design-in. The CoolSiC™ hybrid discretes further reduce switching losses at almost unchanged dv/dt and di/dt values.

Features

  • Ultra-Low switching losses
  • TRENCHSTOP™ 5 IGBT
  • CoolSiC™ diode
  • Very low on-state losses
  • Benchmark switching efficiency*
  • *in hard switching topologies
  • Pb-free plating: RoHS compliant
  • Qualified acc. to JEDEC 47/20/22

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }