IKW40N60DTP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Eoff (Hard Switching)1.05 mJ
-
Eon1.63 mJ
-
IC (@ 25°) max67 A
-
IC (@ 100°) max48 A
-
ICpuls max120 A
-
IF max58 A
-
IFpuls max120 A
-
Irrm18.3 A
-
PackageTO-247-3
-
Ptot max246 W
-
QGate177 nC
-
Qrr1520 nC
-
RGint0 Ω
-
RG10.1 Ω
-
Switching FrequencyTRENCHSTOP™Performance 2-30 kHz
-
Switching Frequency range2 kHz to 30 kHz
-
td(off)273 ns
-
td(on)19 ns
-
TechnologyIGBT TRENCHSTOP™ Perf.
-
tf47 ns
-
tr30 ns
-
tSC5 µs
-
VCE(sat)1.6 V
-
VCE max600 V
-
VF1.45 V
-
VGE(th) range4.1 V to 5.7 V
|
OPN
|
IKW40N60DTPXKSA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | TO247 | |
| Packing Size | 240 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 240 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Very low VCEsat
- Low turn-off losses
- Short tail current
- Low EMI
- Maximum junction temperature 175°C