not for new design
RoHS Compliant
Lead-free

IKW30N60DTP

600 V, 30 A IGBT discrete with anti-parallel diode in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW30N60DTP
IKW30N60DTP

Product details

  • Eoff (Hard Switching)
    0.74 mJ
  • Eon
    0.99 mJ
  • IC (@ 25°) max
    53 A
  • IC (@ 100°) max
    38 A
  • ICpuls max
    90 A
  • IF max
    39 A
  • IFpuls max
    90 A
  • Irrm
    16.6 A
  • Package
    TO-247-3
  • Ptot max
    200 W
  • QGate
    130 nC
  • Qrr
    1230 nC
  • RGint
    0 Ω
  • RG
    10.5 Ω
  • Switching Frequency
    TRENCHSTOP™Performance 2-30 kHz
  • Switching Frequency range
    2 kHz to 30 kHz
  • td(off)
    220 ns
  • td(on)
    15 ns
  • Technology
    IGBT TRENCHSTOP™ Perf.
  • tf
    59 ns
  • tr
    23 ns
  • tSC
    5 µs
  • VCE(sat)
    1.6 V
  • VCE max
    600 V
  • VF
    1.45 V
  • VGE(th) range
    4.1 V to 5.7 V
OPN
IKW30N60DTPXKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Hard-switching 600 V, 30 A TRENCHSTOP™ Performance IGBT with anti-parallel diode in TO-247 package.

Features

  • Lower total switching losses (Ets)
  • 7% lower Etsfor 8 kHz
  • 11% lower Etsfor 15 kHz
  • Low speed dV/dt switch. (<5V/ns)
  • Low EMI
  • Improved cell design
  • High reliability

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }