Active
RoHS Compliant
Lead-free

IGC39T65QE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGC39T65QE
IGC39T65QE

Product details

  • IC max
    75 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Technology
    IGBT HighSpeed 3
  • VCE(sat) max
    2.22 V
  • VCE max
    650 V
  • VDS max
    650 V
  • VGE(th) range
    4.2 V to 5.6 V
OPN
IGC39T65QEX1SA1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s HighSpeed 3 family provides the best compromise between switching and conduction losses for frequencies between 25kHz and 70kHz. The key feature of this family is a MOSFET-like turn-off switching behavior, leading to low turn-off losses.

Features

  • Positive temperature coefficient
  • Easy paralleling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }