Active
RoHS Compliant
Lead-free

IGC193T120T8RM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGC193T120T8RM
IGC193T120T8RM

Product details

  • IC max
    200 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Technology
    IGBT4 Medium Power
  • VCE(sat) max
    1.3 V
  • VCE max
    1200 V
  • VDS max
    1200 V
  • VGE(th) range
    5.3 V to 6.3 V
OPN
IGC193T120T8RMX1SA1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TRENCHSTOP™ IGBT combines the unique TRENCHSTOP™ and Fieldstop technology and is a benchmark in the industry.

Features

  • 1200 V TRENCHSTOP™ technology
  • 1200 V fieldstop technology
  • Low switching losses
  • Soft turn-off
  • Positive temperature coefficient
  • Easy paralleling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }