Active
RoHS Compliant
Lead-free

IGC11T120T8L

1200 V power IGBT chip

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGC11T120T8L
IGC11T120T8L

Product details

  • IC max
    8 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Technology
    IGBT4 Low Power
  • VCE(sat) max
    2.07 V
  • VCE max
    1200 V
  • VDS max
    1200 V
  • VGE(th) range
    5.3 V to 6.3 V
OPN
IGC11T120T8LX1SA1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TRENCHSTOP™ IGBT combines the unique TRENCHSTOP™ and Fieldstop technology and is a benchmark in the industry.

Features

  • 1200 V TRENCHSTOP™ technology
  • 1200 V fieldstop technology
  • Low switching losses
  • Positive temperature coefficient
  • Easy paralleling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }