Active
RoHS Compliant
Lead-free

IDP08E65D2

650 V silicon power diode in TO-220 real2pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDP08E65D2
IDP08E65D2

Product details

  • Configuration
    Single
  • I(FSM) max
    60 A
  • IF max
    16 A
  • IF
    8 A
  • IR max
    40 µA
  • Irrm
    2.5 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-220
  • Ptot max
    56 W
  • Qrr
    0.08 µC
  • RthJC max
    2.69 K/W
  • trr
    40 ns
  • VF max
    1.6 V
  • VF
    1.6 V
  • Voltage Class max
    650 V
OPN
IDP08E65D2XKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Rapid 2 switching 650 V, 8 A emitter controlled power silicon diode in a TO-220 real2pin package is designed for applications switching between 40 kHz and 100 kHz.

Features

  • Lowest reverse recovery charge
  • Highest softness-factor
  • Low reverse recovery time (trr)
  • Lowest Irrm
  • Low turn-on losses on boost switch

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }