NEW
Active and preferred
RoHS Compliant
Lead-free

ICE5GR2280AG

NEW

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5GR2280AG
ICE5GR2280AG

Product details

  • Budgetary Price €/1k
    0.78
  • ESD Protection max
    2 kV
  • Green Product
    Yes
  • ICC
    0.9 mA
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 129 °C
  • Package
    PG-DSO-12
  • Pout max
    23 W
  • RDS (on) max
    2.35 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    125 kHz
  • Target Application
    SMPS, Industrial, Power Supplies
  • Technology
    Gen5
  • Topology
    Non-isolated flyback, Flyback
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    800 V
OPN
ICE5GR2280AGXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's latest 5th generation fixed frequency CoolSET™ offers high performance and integration of latest generation of 800V CoolMOS™ P7 superjunction MOSFETs in DSO-12 package.

Features

  • 125kHz maximum switching frequency with 800V integrated MOSFET
  • Power delivery of up to 22W with universal wide input range (85~300VAC) DCM design
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over voltage protection (optional)
  • VCC pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Benefits

  • Reduce BOM count and cost with integrated line input over voltage protection and error amplifier
  • Increase mid and light load efficiency with digital frequency reduction
  • High power delivery with slope compensation for CCM operation

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }