not for new design
RoHS Compliant
Lead-free

ICE3RBR1765JG

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3RBR1765JG
ICE3RBR1765JG
ea.

Product details

  • Budgetary Price €/1k
    1.03
  • ESD Protection max
    2 kV
  • Frequency Range
    65kHz fixed
  • Green Product
    Yes
  • ICC
    2.7 mA
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 130 °C
  • Package
    PG-DSO-12
  • Pout max
    23 W
  • RDS (on) max
    1.96 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    65 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    650 V
OPN
ICE3RBR1765JGXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
ICE3RBR1765JG (ICE3RBRxx65JG series) is the new member of ICE3RBRxx65Jx in DSO-16/12 package. The outstanding performance includes BiCMOS technology, active burst mode, built-in frequency jitter, soft gate driving, propagation delay compensation, built-in soft start time, built-in blanking time and extendable blanking time for over load protection, external auto-restart enable feature, etc.

Features

  • 650 V avalanche rugged CoolMOS™ with built-in Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 65 kHz internally fixed switching frequency
  • Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
  • Built-in Soft Start
  • Built-in blanking window with extendable blanking time for short duration high current
  • External auto-restart enable pin
  • Maximum Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Built-in Frequency jitter and Soft gate drive for low EMI

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }