not for new design
RoHS Compliant
Lead-free

ICE3BR0665J

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3BR0665J
ICE3BR0665J
ea.

Product details

  • Budgetary Price €/1k
    1.27
  • ESD Protection max
    2 kV
  • Frequency Range
    65kHz fixed
  • Green Product
    Yes
  • ICC
    3.8 mA
  • Mounting
    THD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-8
  • Pout max
    41 W
  • RDS (on) max
    0.75 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    65 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    650 V
OPN
ICE3BR0665JXKLA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Integrated power management IC integrated with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-8 package. Capable for 42W SMPS design. The additional features include an active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.

Features

  • Peak current control (current mode)
  • 65kHz fixed switching frequency with frequency jitter (low EMI)
  • Adjustable blanking window, active burst mode (low standby power <100mW)
  • Enhanced integrated protection functions (auto-restart)
  • Accurate peak power limitation
  • Modulated gate drive
  • Auto-restart enable pin, etc.

Benefits

  • Extremely low standby power
  • Very accurate max power control
  • Low EMI noise, etc.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }