Active and preferred
RoHS Compliant

IAUS200N08S5N023

80 V, N-Ch, 2.3 mΩ max, Automotive MOSFET, TOLG (10x12), OptiMOS™-5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUS200N08S5N023
IAUS200N08S5N023
ea.

Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany
  • ID (@25°C) max
    200 A
  • Launch year
    2019
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLG (PG-HSOG-8)
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    110 nC
  • QG (typ @10V)
    85 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.3 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IAUS200N08S5N023ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel -Enhancement mode
  • AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • 100% Avalanche tested
  • Green product (RoHS compliant)
  • Ultra low RDS(on)
  • PPAP Capable Device

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }