Active and preferred
RoHS Compliant

IAUS165N08S5N029

80 V, N-Ch, 2.9 mΩ max, Automotive MOSFET, TOLG (10x12), OptiMOS™-5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUS165N08S5N029
IAUS165N08S5N029
ea.

Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany
  • ID (@25°C) max
    165 A
  • IDpuls max
    660 A
  • Launch year
    2018
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLG (PG-HSOG-8)
  • Planned to be available until at least
    2038
  • Polarity
    N
  • Ptot max
    167 W
  • QG (typ @10V)
    70 nC
  • QG (typ @10V) max
    90 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.9 mΩ
  • RthJC max
    0.9 K/W
  • Technology
    OptiMOS™5
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IAUS165N08S5N029ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel - Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }