Active and preferred
RoHS Compliant

FS3L50R07W2H3F_B11

650 V, 50 A 3-level IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS3L50R07W2H3F_B11
FS3L50R07W2H3F_B11

Product details

  • Configuration
    3-level
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT, SiC Schottky diode, Full-bridge
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    650 V
OPN
FS3L50R07W2H3FB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B 650 V, 50 A 3-level IGBT module with CoolSiC™ Schottky diode 650V , PressFIT contact technology and High Speed IGBT H3.

Features

  • Low switching losses
  • Al2O3 substrate
  • Rugged mounting due to
  • Integrated mounting clamps

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }