Configuration3-level
-
Dimensions (length)56.7 mm
-
Dimensions (width)48 mm
-
FeaturesPressFIT
-
HousingEasyPACK™ 2B
-
IC(nom) / IF(nom)40 A
-
IC max40 A
-
QualificationIndustrial
-
TechnologyIGBT5 - H5
-
VCE(sat) (Tvj=25°C typ)1.4 V
-
VCES / VRRM650 V
-
VF (Tvj=25°C typ)1.65 V
-
Voltage Class max650 V
| Recommended | ||
|
OPN
|
FS3L40R07W2H5FB11BOMA1 | |
| Product Status | active and preferred | |
| Infineon Package | AG-EASY2B | |
| Package Name | N/A | |
| Packing Size | 15 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-EASY2B |
| Package Name | - |
| Packing Size | 15 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CoolSiC™ Schottky diode gen 5
- Blocking voltage capab. up to 650 V
- Low switching losses
- Low switching losses