Battery Switch OverY
-
Density256 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage (VCCQ) range2.7 V to 3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
Power FailY
-
Power MonitorY
-
QualificationIndustrial
-
Real Time ClockY
-
RTC AlarmN
-
Serial NumberY
-
WatchdogY
|
OPN
|
FM31L278-GTR | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-14 (51-85067) | |
| Packing Size | 2500 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-14 (51-85067) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- F-RAM with 100 trillion write endurance
- 151-year data retention at 65°C
- NoDelay™ writes, RAM-like speed
- Real-time clock with battery/capacitor backup
- Programmable watchdog timer (100 ms–3 s)
- Low-VDD reset with programmable trip point
- Dual nonvolatile event counters
- 64-bit programmable serial number
- I2C interface up to 1 MHz
- Low active current: 1.5 mA at 1 MHz
- Standby current: 120 μA
- Operating voltage: 2.7 V to 3.6 V
Benefits
- Eliminates wear-out concerns in data logging
- Reliable data retention for decades
- Instant writes boost system speed
- Maintains time during power loss
- Prevents software lockups automatically
- Protects system from brownouts
- Tracks tampering or system events
- Enables secure device identification
- Fast I2C simplifies integration
- Low power extends battery life
- Reduces standby energy consumption
- Operates in standard 3 V systems