Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

FM31278-G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Battery Switch Over
    Y
  • Density
    256 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4 V to 5.5 V
  • Operating Voltage range
    4 V to 5.5 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Power Fail
    Y
  • Power Monitor
    Y
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • RTC Alarm
    N
  • Serial Number
    Y
  • Watchdog
    Y
OPN
FM31278-G
Product Status discontinued
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 560
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 560
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The FM31278-G is a 256-Kbit processor companion with F-RAM, integrating nonvolatile memory, real-time clock, and supervisory functions in a 14-pin SOIC. Its 32K × 8 F-RAM array offers 100 trillion write cycles, 151-year data retention, I2C up to 1 MHz, and operation from 4.0 V to 5.5 V over -40°C to +85°C. Features include watchdog timer, low-voltage reset, power-fail comparator, event counters, and lockable 64-bit serial number. RTC and counters support battery backup.

Features

  • 64-Kbit/256-Kbit F-RAM nonvolatile memory
  • Up to 100 trillion read/write cycles
  • 151-year data retention at 65°C
  • NoDelay™ writes, I2C interface up to 1 MHz
  • Real-time clock with battery/capacitor backup
  • Programmable watchdog timer (100 ms–3 s)
  • Dual battery-backed event counters
  • Early power-fail comparator with NMI
  • 64-bit programmable serial number with lock
  • Programmable low-VDD reset (3.9 V/4.4 V)
  • Low active current: 1.5 mA at 1 MHz
  • Wide operating voltage: 4.0 V to 5.5 V

Benefits

  • Replaces multiple parts, simplifies design
  • Virtually unlimited endurance, no wear-out
  • Reliable data retention for decades
  • Instant writes, no wait for memory store
  • Maintains time and events during power loss
  • Prevents software lockup with watchdog
  • Tracks system events for security/audit
  • Early warning prevents data corruption
  • Secure device ID for traceability
  • Ensures robust reset on power faults
  • Low power extends battery/system life
  • Operates in standard 5 V systems

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }