Battery Switch OverY
-
Density64 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range4 V to 5.5 V
-
Operating Voltage range4 V to 5.5 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Power FailY
-
Power MonitorY
-
QualificationIndustrial
-
Real Time ClockY
-
RTC AlarmN
-
Serial NumberY
-
WatchdogY
|
OPN
|
FM31276-G | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-14 (51-85067) | |
| Packing Size | 560 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-14 (51-85067) |
| Packing Size | 560 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 64-Kbit/256-Kbit F-RAM nonvolatile memory
- Up to 100 trillion read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes, I2C interface up to 1 MHz
- Real-time clock with battery/capacitor backup
- Programmable watchdog timer (100 ms–3 s)
- Dual battery-backed event counters
- Early power-fail comparator with NMI
- 64-bit programmable serial number with lock
- Programmable low-VDD reset (3.9 V/4.4 V)
- Low active current: 1.5 mA at 1 MHz
- Wide operating voltage: 4.0 V to 5.5 V
Benefits
- Replaces multiple parts, simplifies design
- Virtually unlimited endurance, no wear-out
- Reliable data retention for decades
- Instant writes, no wait for memory store
- Maintains time and events during power loss
- Prevents software lockup with watchdog
- Tracks system events for security/audit
- Early warning prevents data corruption
- Secure device ID for traceability
- Ensures robust reset on power faults
- Low power extends battery/system life
- Operates in standard 5 V systems