Battery Switch OverY
-
Density256 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 5.5 V
-
Operating Voltage range2.7 V to 5.5 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
Power FailY
-
Power MonitorY
-
QualificationIndustrial
-
Real Time ClockY
-
RTC AlarmN
-
Serial NumberY
-
WatchdogY
|
OPN
|
FM31256-G | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-14 (51-85067) | |
| Packing Size | 560 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-14 (51-85067) |
| Packing Size | 560 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- F-RAM with 100 trillion read/write cycles
- 151-year data retention
- NoDelay™ instant writes
- Real-time clock/calendar with leap year
- Programmable watchdog timer (100 ms–3 s)
- Early power-fail comparator
- Dual battery-backed event counters
- 64-bit programmable, lockable serial number
- I2C interface up to 1 MHz
- Software memory write protection
- Programmable low-VDD reset (2.6–4.4 V)
- Low power: 1.5 mA active, 150 μA standby
Benefits
- Virtually unlimited write endurance
- Reliable long-term data storage
- Instant writes eliminate wait times
- Accurate timekeeping, leap year support
- Prevents processor lockups
- Early warning for power loss
- Tracks system events for security
- Secure device identification
- Fast, standard I2C communication
- Protects critical data from overwrite
- Ensures safe system reset
- Minimizes power consumption