Density2 MBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishNiPdAuAg
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)128Kb x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed60 ns
| Recommended | ||
|
OPN
|
FM28V202A-TGTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
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
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2-Mbit F-RAM, 128 K × 16 organization
- Configurable as 256 K × 8
- 100 trillion read/write endurance
- 151-year data retention at 65°C
- NoDelay™ writes, SRAM-compatible
- 60-ns access, 90-ns cycle time
- Page mode operation to 30-ns cycle
- Software-programmable block write-protect
- Active current 7 mA (typ), standby 120 μA
- Sleep mode current 3 μA (typ)
- VDD 2.0 V to 3.6 V operation
- 16-bit data bus, industry-standard pinout
Benefits
- Reliable nonvolatile storage, no battery
- Drop-in SRAM replacement simplifies design
- Virtually unlimited write cycles
- Retains data for decades without power
- Fast writes eliminate wait states
- Low power extends battery/system life
- Page mode boosts throughput
- Flexible configuration for varied systems
- Write-protect enhances data security
- Sleep mode minimizes standby drain
- Wide VDD supports diverse platforms
- Standard pinout eases PCB integration