Density2 MBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)256Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25V20A-DG | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (001-85579) | |
| Packing Size | 370 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (001-85579) |
| Packing Size | 370 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2-Mbit F-RAM, 256K × 8 organization
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- NoDelay™ real-time write operation
- Up to 40 MHz SPI bus interface
- Supports SPI mode 0 and mode 3
- Multi-tiered write protection: hardware &
- Block protection for 1/4, 1/2, or all memory
- Device ID with manufacturer and product info
- Low power: 800 µA active, 3 µA sleep mode
- Wide VDD: 2.0 V to 3.6 V
- Industrial temperature: –40°C to +85°C
Benefits
- Reliable for frequent, rapid data logging
- Eliminates write delays for instant updates
- Virtually unlimited endurance for long life
- Prevents data loss in power failures
- Drop-in replacement for serial flash/EEPROM
- Flexible protection for critical data
- Hardware and software security options
- Easy device identification in systems
- Reduces power consumption in standby
- Operates in harsh industrial environments
- Compatible with standard SPI controllers
- Maintains data for decades without refresh