- Cross Link Healthcare wearables
- Electronic health card
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
Density1 MBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)128Kx8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
FM25V10-DG | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (001-85579) | |
| Packing Size | 370 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (001-85579) |
| Packing Size | 370 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1-Mbit nonvolatile F-RAM, 128K × 8
- 100 trillion (1e14) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ instant writes at bus speed
- SPI interface up to 40 MHz
- Low power: 0.3 mA active (1 MHz), 5 μA sleep
- Wide VDD: 2.0 V to 3.6 V
- Industrial temp: –40°C to +85°C
- Hardware & software write protection
- Device and unique serial number options
- Direct replacement for serial flash/EEPROM
- Advanced high-reliability ferroelectric
Benefits
- Reliable storage for frequent, rapid writes
- Eliminates write delays, boosts system speed
- Outlasts flash/EEPROM for demanding apps
- 151-year retention ensures long-term data
- Low power extends battery/system life
- SPI up to 40 MHz enables fast data transfer
- Easy integration with standard SPI
- Write protection prevents accidental data
- Unique ID enables secure device
- Drop-in upgrade simplifies design migration
- Operates in harsh industrial environments
- High reliability reduces maintenance costs