Density256 kBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25V02A-DG | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (001-85260) | |
| Packing Size | 810 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (001-85260) |
| Packing Size | 810 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 256-Kbit nonvolatile F-RAM memory
- 100 trillion (10^14) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ writes, instant at bus speed
- Up to 40 MHz SPI clock frequency
- Supports SPI mode 0 and mode 3
- Hardware write protection (WP pin)
- Software write disable instruction
- Block protection for 1/4, 1/2, or full array
- Device ID with manufacturer and product info
- Low active (2.5 mA), standby (150 μA), sleep
- Operates from 2.0 V to 3.6 V supply
Benefits
- Reliable data even after power loss
- Withstands frequent, rapid write cycles
- 151-year retention ensures long-term storage
- No write delays, faster system response
- 40 MHz SPI enables high-speed access
- Flexible interface for easy integration
- Prevents accidental data overwrite
- Software and hardware data security
- Selective block protection for critical data
- Device traceability and easy inventory
- Low power modes extend battery life
- Wide voltage range suits many systems