Active and preferred
RoHS Compliant
Lead-free

FM25L16B-DGTR

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM25L16B-DGTR
FM25L16B-DGTR
ea.

Product details

  • Density
    16 kBit
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    2Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
FM25L16B-DGTR
Product Status active and preferred
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The FM25L16B-DGTR is a 16-Kbit (2K × 8) serial F-RAM memory with a high-speed SPI interface up to 20 MHz, housed in an 8-pin DFN package for industrial use. It delivers 100 trillion (10¹⁴) read/write cycles, 151-year data retention at 65°C, and operates from 2.7 V to 3.6 V over –40°C to +85°C.

Features

  • 16-Kbit ferroelectric RAM, 2K x 8
  • 100 trillion (1e14) read/write cycles
  • 151-year data retention at 65°C
  • NoDelay™ instant writes, no write delay
  • Up to 20 MHz SPI interface
  • Supports SPI mode 0 and mode 3
  • Hardware and software write protection
  • Block protection for 1/4, 1/2, or full array
  • Low power: 200 μA active, 3 μA standby
  • Operates from 2.7 V to 3.6 V supply
  • Industrial temp range: –40°C to +85°C
  • Input/output capacitance: 6/8 pF max

Benefits

  • Reliable nonvolatile memory for critical data
  • Eliminates write delays for fast operation
  • High endurance supports frequent data logging
  • 151-year retention prevents data loss
  • Drop-in replacement for serial EEPROM/flash
  • 20 MHz SPI enables high-speed access
  • Flexible protection guards against overwrites
  • Low power extends battery/device life
  • Wide voltage range suits many designs
  • Operates reliably in harsh environments
  • Simple integration with standard SPI
  • Small capacitance supports fast signal timing

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }