Density4 kBit
-
Frequency20 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25L04B-G | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2910 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2910 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Kbit F-RAM organized as 512 × 8
- 100 trillion (10^14) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes, writes at bus speed
- Up to 20 MHz SPI interface
- Hardware and software write protection
- 200 μA active current at 1 MHz
- 3 μA typical standby current
- VDD operation from 2.7 V to 3.6 V
- Industrial temp range: –40°C to +85°C
- Direct hardware replacement for EEPROM/flash
- Supports SPI mode 0 and mode 3
Benefits
- Enables reliable nonvolatile storage
- Withstands frequent data logging
- Retains data for decades without power
- Eliminates write delays for fast operation
- Integrates easily with SPI microcontrollers
- Protects data from accidental writes
- Minimizes power usage in active mode
- Extends battery life in standby
- Operates in standard 3 V systems
- Reliable in harsh industrial environments
- Drop-in upgrade for legacy designs
- Flexible for various SPI configurations