Active and preferred
RoHS Compliant
Lead-free

FM25040B-G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM25040B-G
FM25040B-G
ea.

Product details

  • Density
    4 kBit
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    0.5Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
FM25040B-G
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The FM25040B-G is a 4-Kbit (512 × 8) serial ferroelectric RAM (F-RAM) with SPI interface, delivering high-endurance nonvolatile storage for frequent and rapid data writes. It supports up to 20 MHz SPI operation, operates from 4.5 V to 5.5 V across –40 to +85°C, and offers 100 trillion (1014) read/write cycles with 151-year data retention at 65°C.

Features

  • 4-Kbit F-RAM organized as 512 × 8
  • 100 trillion read/write cycle endurance
  • 151-year data retention at 65°C
  • NoDelay™ writes, immediate data storage
  • Up to 20 MHz SPI interface
  • Direct hardware replacement for serial
  • Supports SPI mode 0 and mode 3
  • Hardware and software write protection
  • 250 μA active current at 1 MHz
  • 4 μA typical standby current
  • VDD operation from 4.5 V to 5.5 V
  • Operating temperature –40°C to +85°C

Benefits

  • Reliable nonvolatile storage for critical
  • Eliminates write delays for faster operation
  • Withstands frequent, rapid data updates
  • Prevents data loss during power cycles
  • Drop-in replacement simplifies upgrades
  • Flexible integration with SPI support
  • Protects data from accidental overwrites
  • Minimizes system power consumption
  • Suitable for harsh industrial environments
  • Long-term data retention reduces maintenance
  • Consistent performance over full voltage
  • Easy integration into existing designs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }