Density1 MBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)128Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24V10-GTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1-Mbit (128K × 8) F-RAM memory
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C interface up to 3.4 MHz
- Supports 100 kHz, 400 kHz, 1 MHz, 3.4 MHz
- Low active current: 175 μA at 100 kHz
- 5 μA sleep mode current
- Low-voltage operation: 2.0 V to 3.6 V
- Industrial temp: –40°C to +85°C
- Device ID and unique serial number option
- Direct hardware replacement for I2C EEPROM
Benefits
- Enables frequent, rapid data logging
- Eliminates write delays for faster systems
- Reliable data retention for decades
- Reduces power consumption in operation
- Extends battery life with sleep mode
- Flexible for various I2C bus speeds
- Operates in harsh industrial conditions
- Easy upgrade from I2C EEPROM
- Simplifies system identification and tracking
- No polling needed after writes
- Lower system overhead vs EEPROM
- Suitable for high-write applications