Active and preferred
RoHS Compliant
Lead-free

FM24CL16B-G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM24CL16B-G
FM24CL16B-G
ea.

Product details

  • Density
    16 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 3.65 V
  • Operating Voltage range
    2.7 V to 3.65 V
  • Organization (X x Y)
    2Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns
OPN
FM24CL16B-G
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The FM24CL16B-G is a 16-Kbit ferroelectric random access memory (F-RAM) with an industry-standard I2C interface for fast, reliable data transfer. It offers 100 trillion read/write cycles, 151-year data retention, and operates from 2.7 V to 3.65 V across -40°C to +85°C. NoDelay™ writes at bus speed, low power consumption, and direct hardware replacement for serial EEPROM make it ideal for frequent-write applications such as data logging and industrial controls.

Features

  • 16-Kbit nonvolatile F-RAM memory
  • 100 trillion read/write cycle endurance
  • 151-year data retention at 65°C
  • NoDelay™ instant writes
  • I2C interface up to 1 MHz
  • Low active current: 100 μA at 100 kHz
  • 3 μA typical standby current
  • VDD operation: 2.7 V to 3.65 V
  • Industrial temperature: –40°C to +85°C
  • Write protect pin for data security
  • Schmitt trigger/noise immunity on inputs
  • Direct hardware replacement for I2C EEPROM

Benefits

  • Enables frequent, reliable data logging
  • Eliminates write delays for real-time use
  • 151-year retention ensures data safety
  • Ultra-high endurance reduces replacement
  • Low power extends battery/system life
  • Wide voltage supports flexible designs
  • Operates in harsh industrial conditions
  • Write protect prevents accidental changes
  • Noise immunity ensures robust operation
  • Drop-in upgrade from I2C EEPROM

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }