- Cross Link Healthcare wearables
- Electronic health card
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
Density4 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.65 V
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24CL04B-G | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2910 | |
| Packing Type | TUBE | |
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
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2910 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Kbit nonvolatile F-RAM memory
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- I2C interface up to 1 MHz
- Low power: 100 μA active, 3 μA standby
- VDD operation: 2.7 V to 3.65 V
- Industrial temp range: –40°C to +85°C
- Input/output noise immunity (Schmitt trigger)
- Write protect pin for data security
- Direct hardware replacement for I2C EEPROM
- Supports legacy 100/400 kHz timings
Benefits
- Reliable data even after power loss
- Enables frequent, rapid data logging
- Eliminates write delays for fast operation
- Reduces system power consumption
- Simple drop-in for I2C EEPROM designs
- Long lifetime for mission-critical systems
- Operates in harsh industrial environments
- Protects data from accidental writes
- Compatible with legacy and new systems
- Noise immunity improves signal reliability
- No polling needed after write
- Fewer system-level reliability concerns