- Hydrogen
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
Density4 MBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage (VCCQ) range2.7 V to 3.6 V
-
Organization (X x Y)256Kb x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed55 ns
| Recommended | ||
|
OPN
|
FM22L16-55-TGTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
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
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Mbit F-RAM, 256K x 16 organization
- 100 trillion (1e14) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes, SRAM-compatible timing
- 55 ns access time, 110 ns cycle time
- Page mode operation, 25 ns page access
- Software-programmable block write protect
- Low power: 8 mA active, 90 μA standby
- Sleep mode current 5 μA max
- Low voltage operation: 2.7 V to 3.6 V
- Input/output leakage ±1 μA max
- Industrial temp: –40°C to +85°C
Benefits
- Enables instant, reliable data storage
- Eliminates battery backup maintenance
- 151-year retention ensures long-term data
- High endurance for frequent write cycles
- Drop-in replacement for standard SRAM
- Fast access boosts system performance
- Page mode increases data throughput
- Flexible software-controlled protection
- Minimizes power usage in active/standby
- Sleep mode extends battery life
- Operates in low voltage systems
- Reliable in harsh industrial environments