Density256 kBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 5.5 V
-
Operating Voltage range2.7 V to 5.5 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed70 ns
| Recommended | ||
|
OPN
|
FM18W08-SGTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-28 (51-85026) | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-28 (51-85026) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32 K × 8 bytewide F-RAM memory
- Nonvolatile, data retained after power loss
- 100 trillion (10¹⁴) read/write endurance
- 151-year data retention at +65°C
- NoDelay™ writes, SRAM-like speed
- Industry-standard parallel interface
- 70 ns access time, 130 ns cycle time
- 2.7 V to 5.5 V wide voltage operation
- Active current 12 mA (max), standby 20 μA
- SRAM and EEPROM pinout compatible
- Resistant to shock, vibration, moisture
- Advanced ferroelectric process reliability
Benefits
- Eliminates battery backup for data retention
- Enables frequent, fast data logging
- Drop-in replacement for SRAM/EEPROM
- No write delays, instant memory updates
- Reliable operation in harsh environments
- Low power extends system battery life
- Simplifies design, no polling needed
- Long lifetime, reduces maintenance
- Consistent speed for read/write cycles
- Wide voltage fits various platforms
- High endurance for intensive applications
- Robust against voltage transients