Active and preferred
RoHS Compliant
Lead-free

FM1808B-SGTR

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM1808B-SGTR
FM1808B-SGTR
ea.

Product details

  • Density
    256 kBit
  • Family
    Parallel FRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    70 ns
OPN
FM1808B-SGTR
Product Status active and preferred
Infineon Package
Package Name SOIC-28 (51-85026)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-28 (51-85026)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The FM1808B-SGTR is a 256-Kbit (32 K × 8) parallel F-RAM in a 28-pin SOIC package, providing nonvolatile data storage with 100 trillion read/write cycles and 151-year retention at 65°C. Operating from 4.5 V to 5.5 V with 70 ns access and 130 ns cycle times, it supports –40°C to +85°C industrial range.

Features

  • 256-Kbit F-RAM, 32 K × 8 organization
  • 100 trillion (10¹⁴) read/write cycles
  • 151-year data retention at 65°C
  • NoDelay™ writes, SRAM-compatible timing
  • 70-ns access time, 130-ns cycle time
  • Low power: 15 mA active, 50 μA standby
  • 4.5 V to 5.5 V supply voltage
  • Industrial temp range: –40°C to +85°C
  • SRAM and EEPROM compatible pinout
  • Input/output capacitance max 8 pF
  • Monolithic reliability, no battery required
  • Resistant to negative voltage undershoots

Benefits

  • Enables frequent, rapid data logging
  • Eliminates battery backup maintenance
  • Data safe for 151 years at 65°C
  • Drop-in replacement for SRAM/EEPROM
  • Fast writes reduce system latency
  • Low power extends battery/system life
  • Reliable in industrial environments
  • Simple integration, standard pinout
  • Withstands shock, vibration, moisture
  • No data loss from power interruptions
  • No wear-out concerns for write cycles
  • Robust operation against voltage dips

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }