Active and preferred
RoHS Compliant
Lead-free

FF4MR20KM1HP

CoolSiC™ MOSFET half-bridge module 2000 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF4MR20KM1HP
FF4MR20KM1HP
ea.

Product details

  • Applications
    UPS, Solar, Traction, ESS, EV Charger
  • Configuration
    Half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    3.5 mΩ
OPN
FF4MR20KM1HPHPSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm CoolSiC™ MOSFET half-bridge module 2000 V, 3.5 mΩ G1 in the well known 62mm housing design with M1H chip technology and pre-applied Thermal Interface Material (TIM).

Features

  • High current density
  • Low switching losses
  • Superior gate oxide reliability
  • Highest robustness against humidity
  • Robust integrated body diode
  • High cosmic ray robustness
  • High speed switching module
  • Symmetrical module design
  • Standard construction technique

Benefits

  • Minimizes cooling efforts
  • Reduction in volume and size
  • Reduced system costs
  • Improved chip performance

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }