Active and preferred
RoHS Compliant

F4-33MR12W1M1H_B76

CoolSiC™ MOSFET fourpack module 1200 V

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-33MR12W1M1H_B76
F4-33MR12W1M1H_B76

Product details

  • Applications
    Solar, EV Charger, UPS, ESS
  • Configuration
    Fourpack
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    32.3 mΩ
OPN
F433MR12W1M1HB76BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 1B CoolSiC™ MOSFET fourpack module 1200 V, 33 mΩ G1 with NTC and PressFIT contact technology.

Features

  • Best-in-class packages with 12 mm height
  • Leading edge WBG material
  • Very low module stray inductance
  • Enhanced CoolSiC™ MOSFET Gen 1
  • Enlarged gate drive voltage window
  • Gate-source voltages of +23 V and -10 V
  • Tvjop under overload condition up to 175°C
  • PressFIT pins
  • Integrated NTC temperature sensor

Benefits

  • Outstanding module efficiency
  • System cost advantages
  • System efficiency improvement
  • Reduced cooling requirements
  • Enabling higher frequency
  • Increase of power density

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }