Active and preferred
RoHS Compliant
Lead-free

ESD240-B1-W01005

High Operating Voltage, Multipurpose, Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD240-B1-W01005
ESD240-B1-W01005

Product details

  • CL
    3 pF
  • Features
    bi-directional
  • Green
    Halogen free, RoHS compliant
  • IEFT
    30A
  • IPP
    2.5 A
  • IR max
    100 nA
  • IR
    1 nA
  • Protected Lines
    1
  • Rdyn (forward)
    0.36 Ω
  • Rdyn (reverse)
    0.36 Ω
  • Target Application
    Audio, Charging/Power Supply, NFC, Touchscreen
  • Vcl typ. reverse (TLP 16A)
    29V
  • Vcl typ. reverse (@16A)
    29 V
  • VESD range
    -15 kV to 15 kV
  • VWM range
    -22 V to 22 V
OPN
ESD240B1W01005E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Bi-directional, 22 V, 3 pF, 01005, RoHS and Halogen Free compliantDesigned for USB 3.1 Gen 1 and Gen 2

Features

  • ESD / transient protection according to:
  • IEC61000-4-2 (ESD): ±18/±15 kV (air / contact discharge)
  • IEC61000-4-4 (EFT): ±1.5 kV / ±30 A (5/50 ns)
  • IEC61000-4-5 (Surge): ±2.5 A (8/20 μs)
  • Bi-directional working voltage up to: VWM = ±22 V
  • Line capacitance: CL = 3 pF (typical) at f = 1 MHz
  • Clamping voltage: VCL = 29 V (typical) at ITLP = 16 A with RDYN = 0.36 Ω (typical)
  • Very low reverse current: IL < 1 nA (typical)
  • Small form factor SMD size 01005 and low profile (0.43 mm x 0.23 mm x 0.15 mm)
  • Bi-directional and symmetric I/V characteristics for optimized design / assembly

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }