Active and preferred
RoHS Compliant

DF100R07W1H5FP_B54

650 V, 100 A booster IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF100R07W1H5FP_B54
DF100R07W1H5FP_B54
ea.

Product details

  • Configuration
    Booster
  • Features
    SiC Schottky diode, TIM
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT5 - H5
  • VCE(sat) (Tvj=25°C typ)
    1.35 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    650 V
OPN
DF100R07W1H5FPB54BPSA2
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 650 V, 100 A booster IGBT module with TRENCHSTOP™ 5 H5 , CoolSiC™ Schottky diode , solder pins contact technology and pre-applied Thermal Interface Material .

Features

  • Blocking voltage capab. up to 650 V
  • Low switching losses
  • Low inductive design
  • Al 2O 3 substrate
  • Integrated NTC temperature sensor

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }