ConfigurationDiode Bridges with Brake Chooper and NTC
-
HousingEconoBRIDGE™
-
I(FSM) max550 A
-
IRMSM134 A
-
Voltage Class max1600 V
| Recommended | ||
|
OPN
|
DDB6U134N16RRB11BPSA2 | |
| Product Status | active | |
| Infineon Package | AG-ECONO2B | |
| Package Name | N/A | |
| Packing Size | 15 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-ECONO2B |
| Package Name | - |
| Packing Size | 15 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2.5 kV AC 1min Insulation
- Al 2O 3 substrate
- High power density
- High mechanical robustness
- Isolated copper base plate
- Solder contact technology
- RoHS compliant