- Cross Link Multicopters
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
- Hydrogen
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
CYW54591
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Antenna Configuration2x2
-
Bluetooth InterfaceUART/PCM/I2S
-
Bluetooth SpecificationBluetooth 5.4
-
CoreCortex M4
-
CPUN/A
-
Dimensions5.16 x 7.7 mm
-
FamilyAIROC™ Wi-Fi + Bluetooth® Combos
-
GPIOs20
-
Launch Date2020
-
Longevity - 15 yearsYes
-
Longevity - ExtendedNo
-
MemoryN/A
-
Operating system supportLinux, Android
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 4.8 V
-
PackageWLBGA-194
-
Partner ModuleY
-
Pitch0.4 mm
-
Planned to be available until at least01-01-2035
-
Product DescriptionWi-Fi 5 combo
-
ROM1600 KB
-
SRAM320 kByte
-
Wi-Fi Band2.4GHz, 5GHz
-
Wi-Fi Bandwidth80 MHz
-
WI-FI InterfaceSDIO/PCIe
-
Wi-Fi SpecificationWi-Fi 5 (802.11ac)
| Recommended | ||
|
OPN
|
CYW54591RKUBGT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | WLBGA-194 (002-23200) | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
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
| Package Name | WLBGA-194 (002-23200) |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wi-Fi 5 (802.11ac) Dual-band (2.4/5 GHz)
- Dual MAC: 2x2 MIMO or 1+1 RSDB modes
- 54591: RSDB for 2.4GHz + 5GHz operation
- 54590/1: MIMO support in STA mode
- 20/40/80 MHz, up to 867Mbps PHY rate
- Internal PA+LNA w/ External LNA support
- Class 1 (100m) & Class 2 (10m) operation
- Bluetooth® 5.1 Ready (AoA/AoD)
- UART host interface
- LE-2Mbps, LE-Long Range, Adv. Extensions
- Declaration ID D066229
Benefits
- Dedicated Bluetooth path for Coex
- Bluetooth® 5.4 (BR + EDR+Bluetooth® LE)
Diagrams