Active and preferred
RoHS Compliant
Lead-free

CYPD8129-52LQXI

USB-C power delivery solution for PC Host EPR (up to 28 V)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD8129-52LQXI
CYPD8129-52LQXI

Product details

  • # of ports
    Single
  • Applications
    Desktops, Notebooks
  • Family
    EZ-PD™ CCG8 CFP
  • Flash
    256 kByte
  • GPIOs
    20
  • Operating Temperature range
    -40 °C to 70 °C
  • Operating Voltage range
    4 V to 28 V
  • Package Type
    52-lead QFN
  • Processor Type
    Arm® Cortex® M0+
  • Product Category
    PD controllers
  • Product Description
    Single-port USB-C Power Delivery (PD) controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    ModusToolbox™
  • SRAM
    16 kByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    Y
  • VCONN FET
    Y
OPN
CYPD812952LQXIXQLA1
Product Status active and preferred
Infineon Package
Package Name QFN-52 (002-37974)
Packing Size 3640
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name QFN-52 (002-37974)
Packing Size 3640
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EZ-PD™ CCG8_CFP is a single-port USB-C Power Delivery controller which provides a complete USB Type-C and USB Power Delivery port control solution for DRP host platforms. CCG8_CFP devices are available in a 52-lead QFN package that is compliant with the common footprint package.

Features

  • USB Type-C and Power Delivery 28 V
  • Thunderbolt, DisplayPort Alternate Mode
  • 32-bit, 48 MHz ARM® Cortex®-M0 Plus
  • Integrated load switch 5 V/3 A
  • VBUS Fault OVP, OCP, RCP and OTP
  • Integrated 3:1 SBU Muxes
  • 20 GPIOs
  • 3x I²C
  • HW Authentication
  • 52-QFN, 5x8 mm, 0.4 mm pitch

Benefits

  • Integrated Single port USB PD controller
  • Ideal for DRP solution

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }