Active and preferred
RoHS Compliant
Lead-free

CYPD2122-20FNXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD2122-20FNXIT
CYPD2122-20FNXIT

Product details

  • # of ports
    Single
  • Applications
    Tablet
  • Family
    EZ-PD™ CCG2
  • Flash
    32 kByte
  • GPIOs
    9
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Package Type
    20-ball CSP
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Single-port USB Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    N
  • Software Tools
    PSoC™ Creator
  • SRAM
    4 kByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 2.0
  • VBUS Short Protection
    N
  • VCONN FET
    N
OPN
CYPD2122-20FNXIT
Product Status active and preferred
Infineon Package
Package Name WLCSP-20 (001-95010)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name WLCSP-20 (001-95010)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }