Analog Blocks (Programmable)12
-
Baud Rate max2400 Bit/s
-
CPUM8C
-
Development SoftwareY
-
FamilyPowerline Communications
-
Flash32 kByte
-
Frequency max24 MHz
-
GPIOs44
-
I/O Pins44
-
I2CProgrammable
-
Launch DateSep 2009
-
Lead Ball FinishNi/Pd/Au
-
Longevity - 15 yearsYes
-
Longevity - 20 yearsN/A
-
Longevity - ExtendedYes
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.75 V to 5.25 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastDec 2035
-
PLC TypeProgrammable
-
Publish in NPSGY
-
Publish in PSGY
-
SPIProgrammable
-
SRAM2408 Byte
-
UARTProgrammable
-
Universal Digital Blocks (Programmable)16
| Recommended | ||
|
OPN
|
CY8CPLC20-48LTXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | QFN-48 (001-13191) | |
| Packing Size | 1300 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | QFN-48 (001-13191) |
| Packing Size | 1300 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |