Apr 22, 2026
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
Apr 22, 2026
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
ADC (#, Max. Resolution @ Sample Rate)SAR (1, 12-bit @ 1 msps)
-
Analog Blocks (Universal)0
-
CAN0
-
CapSenseYes
-
ClassificationISO 26262-ready
-
Comparators2
-
Continuous Time Blocks2
-
CPUARM Cortex-M0
-
DMA Channels8
-
ECONo
-
EEPROM0 kByte
-
FamilyPSOC™ Automotive 4200M
-
Flash128 kByte
-
Frequency max48 MHz
-
GPIOs46
-
I/O Pins48
-
I/O Pins (SIO)0
-
JTAG and Si ID0x11E6
-
LCD Direct DriveYes
-
Lead Ball FinishNiPdAuAg
-
LP Comparators2
-
On-chip Clock Generation (PLL)N
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.71 V to 5.5 V
-
Operational Amplifier4
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGN
-
Required KitNone
-
SCB Blocks4
-
Serial Communication Blocks4
-
Smart IOs0
-
SRAM16 kByte
-
TCPWM Blocks8
-
Timer/Counter/PWM Blocks8
-
Universal Digital Blocks4
-
USB Full Speed0
-
USB I/O0
-
USB TypeNone
-
WCOYes
|
OPN
|
CY8C4247LWS-M464T | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | QFN-56 (001-76517) | |
| Packing Size | 2000 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | QFN-56 (001-76517) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- AEC-Q100 qualified
- Frequency upto 48 MHz
- Flash 128KB
- SRAM 16 KB
- CAPSENSE™
- 12 BIT SAR ADC (1 msps)
- 46 GPIOs, 24xSCB Blocks
- Direct LCD Drive
- Temperature: -40 to +105C
- Package: PG-VQFN-56
Benefits
- Low-power compute & integration
- Differentiated Touch HMI features in MCU
- Supports resistive and current sensing
- High-speed communication:Fast I2C/CAN-FD
- Increased security w/ encryption support
- Easy-to-use software for prototyping app