Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY8C4247LWA-M464

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • Continuous Time Blocks
    2
  • CPU
    ARM Cortex-M0
  • DMA Channels
    8
  • ECO
    No
  • EEPROM
    0 kByte
  • Family
    PSOC™ Automotive 4200M
  • Flash
    128 kByte
  • Frequency max
    48 MHz
  • GPIOs
    46
  • I/O Pins
    48
  • I/O Pins (SIO)
    0
  • JTAG and Si ID
    0x11A7
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    NiPdAuAg
  • LP Comparators
    2
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    4
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • Required Kit
    None
  • SCB Blocks
    4
  • Serial Communication Blocks
    4
  • Smart IOs
    0
  • SRAM
    16 kByte
  • TCPWM Blocks
    8
  • Timer/Counter/PWM Blocks
    8
  • Universal Digital Blocks
    4
  • USB Full Speed
    0
  • USB I/O
    0
  • USB Type
    None
  • WCO
    Yes
OPN
CY8C4247LWA-M464
Product Status discontinued
Infineon Package
Package Name QFN-56 (001-76517)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name QFN-56 (001-76517)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CY8C4247LWA-M464 is a product of the 32-bit Automotive PSOC™ 4200M family, featuring a single Arm Cortex-M0 processor with a 48 MHz frequency. It offers 128 KB flash memory, 16 KB SRAM, and a 56-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 48MHz
  • Flash 128KB
  • SRAM 16KB
  • 12 BIT SAR ADC (1000 Ksps)
  • 46 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +125C
  • Package: 56-QFN

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }