Active and preferred
RoHS Compliant
Lead-free

CY8C4247LTI-L445

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4247LTI-L445
CY8C4247LTI-L445

Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    2
  • Continuous Time Blocks
    1
  • CPU
    ARM Cortex-M0
  • DMA Channels
    32
  • EEPROM Emulation
    No
  • EEPROM
    0 kByte
  • Family
    PSOC™ 4200L
  • Flash
    128 kByte
  • Frequency max
    48 MHz
  • GPIOs
    57
  • I/O Pins
    57
  • I/O Pins (Smart)
    0
  • I/O Pins (SIO)
    2
  • JTAG and Si ID
    0x100711A0
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • On-chip Clock Generation (PLL)
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    4
  • SRAM
    16 kByte
  • Timer/Counter/PWM Blocks
    8
  • Universal Digital Blocks
    8
  • USB I/O
    2
  • USB Type
    USB 2.0 Full-Speed Client Controller
OPN
CY8C4247LTI-L445
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }