- Hydrogen
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
ADC (#, Max. Resolution @ Sample Rate)0
-
CAN0
-
CapSenseNo
-
ClassificationISO 26262-ready
-
Comparators0
-
CPUARM Cortex-M0
-
ECONo
-
FamilyPSOC™ Automotive 4200
-
Flash32 kByte
-
Frequency max48 MHz
-
GPIOs24
-
LCD Direct DriveYes
-
Lead Ball FinishNiPdAuAg
-
LP Comparators0
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.71 V to 5.5 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
SCB Blocks2
-
Smart IOs0
-
SRAM4 kByte
-
TCPWM Blocks4
-
Universal Digital Blocks4
-
USB Full Speed0
-
USB TypeNone
-
WCONo
|
OPN
|
CY8C4245PVA-452ZT | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SSOP-28 (51-85079) | |
| Packing Size | 1000 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- AEC-Q100 qualified
- Frequency upto 48 MHz
- Flash 32KB
- SRAM 4 KB
- 12 BIT SAR ADC (1 msps)
- 24 GPIOs, 24xSCB Blocks
- Direct LCD Drive
- Temperature: -40 to +85C
- Package: PG-SSOP-28
Benefits
- Low-power compute & integration
- Differentiated Touch HMI features in MCU
- Supports resistive and current sensing
- High-speed communication:Fast I2C/CAN-FD
- Increased security w/ encryption support
- Easy-to-use software for prototyping app